Publish your products
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT
RHAPSODIE - ACOUSTIC PENDANT LIGHT

    RHAPSODIE - ACOUSTIC PENDANT LIGHT

    Rhapsodie acoustic suspension evokes the harmony of a free-flowing musical composition. Its Mustard yellow, Cherry red & Light pink acoustic skirts delicately envelop the light source, providing a double diffusion of light, upwards and downwards, while absorbing unwanted noise.

    Thanks to carefully selected materials, it reduces sound reverberation, creating a soothing, refined atmosphere in office spaces.
    (Custom-made colors, please consult us)

    Specification
    • Design: Part de rêve

      2 Standard finishes available 

      Dimensions : Ø64 x H. 336cm / Ø 25.2’’ x H. 88.2’’
      Materials : 
      100 % recycled PET foam, fabric, lacquered steel, PLA, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 2 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 96mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 2 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.8"mm

    Technical specification
    • Unique ref.rhapsodie-acoustic-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-07-15
    • Edition number1
    • Height (mm)1460
    • Width (mm)640
    • Depth (mm)640
    Related
    • Material mainPET
    • Material secondaryFabric
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6.3
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City