Publish your products
Bella Cavo™ Horizontal Cable Railing

Bella Cavo™ Horizontal Cable Railing

Bella Cavo’s Horizontal Cable Railing System is a versatile, stylish solution for enhancing outdoor living spaces. Available in both a one-rail and two-rail system, this horizontal cable deck railing offers homeowners a sleek, modern design while providing the safety and durability needed for any deck, balcony, or patio. Crafted from corrosion-resistant aluminum and high-quality stainless steel cable railing components, Bella Cavo is engineered for lasting performance in all weather conditions.

Designed for easy installation and low maintenance, Bella Cavo’s horizontal cable railing is perfect for homeowners who want to maximize their outdoor views. The one-rail system (C90) features a minimalist design with a top rail only, while the two-rail system (C91) includes both a top and bottom rail for added support and a more defined look. With its clean lines and minimalist appearance, this cable deck railing system delivers an open, airy feel to your outdoor space, making it an attractive and practical addition to any home.

KEY FEATURES

  • Available in both one-rail (C90) and two-rail (C91) systems for design flexibility
  • Sleek, modern design that maximizes outdoor views
  • Durable aluminum railing posts and stainless steel cable for long-lasting performance
  • Low-maintenance materials resist corrosion and weather damage
  • Ideal for decks, patios, balconies, and outdoor spaces in residential or commercial settings
  • Easy-to-install cable railing components designed for seamless integration
  • A versatile solution that complements a variety of architectural styles
  • Lifetime limited warranty
Specification
  • Railing Heights:36", 42"
    Straight Section Lengths:4', 6', 8'
    Stair Rail Lengths:4', 6', 8'
    Top Rail:1-3/4”W (.090”) x 1-3/8”H (.280”)
    Bottom Rail:1-3/4"W (.090") x 1-1/4"H (.120") Bella Cavo (C91) only
    Cable:1/8" Stainless Steel (316 Marine Grade)
    Cable Spacing:3” Center to Center
Technical specification
  • Unique ref.Bella-Cavo-Horizontal-Cable-Railing
  • Product familyRailing
  • Product groupCable Railing
  • TypeObject (single object)
  • Date of publishing2026-01-30
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
United States