Publish your products
Dimplex RBF30 Revillusion 30-Inch Built-in Firebox
Dimplex
Archived

Dimplex RBF30 Revillusion 30-Inch Built-in Firebox

  • Revillusion is a completely new way of looking at fireplaces, and changing the standard for electric.
  • A clear view through the lifelike flames, to the full brick interior, captures the charm of a wood-burning fireplace.
  • Enjoy the look of a fireplace cut straight from the pages of a magazine by choosing Revillusion; clearly a better fireplace.

As Featured on Amazon.com

Specification
  • Product Details

    Firebox: Log Set

    Plug-in/Built-in Type: Built-in

    Volts: 120/208/240

    Wattage: 1300/1975/2575

    Amps: 10.8/9.5/10.7

    BTUs: 4400/6745/8794

    Remote: Mood Maker Remote

Technical specification
  • Unique ref.Dimplex-RBF30-Revillusion-30-Inch-Built-in-Firebox
  • TypeObject (single object)
  • Date of publishing2019-02-28
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • UNSPSC nameElectrical Systems and Lighting and Components and Accessories and Supplies
  • UNSPSC code39
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace