Publish your products
Ditec Valor L-N-P (2 wings)
Ditec Valor L-N-P (2 wings)
Ditec Valor L-N-P (2 wings)
    Ditec
    Archived

    Ditec Valor L-N-P (2 wings)

    Ditec Valor is the top of the range in Entrematic's offering. It's a high-tech, exceptionally well designed sliding door operator featuring operating speeds of up to 1.6 m/s (2 wings) and door weights of up to 240 kg (2 wings). It's extreme reliability (tested up to 3 million cycles) and safety is TÜV approved. Ditec Valor has gained a leading position in the marketplace thanks to its advanced technology, electromechanical components, innovative Control Unit which make it perfect for everyday use or for heavy-duty and continuous use applications such as in public areas, large shopping centres, airports, etc. Ditec Valor is very quiet due to its vibration proof sliding guide. The product complies with all European directives and EN 16005.
    Technical specification
    • Unique ref.dit-vall-2-wing
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)145
    • Width (mm)3300
    • Depth (mm)175
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit