Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
diton/products/283b9dfc-1283-4344-9d1f-51b4040deb20
Home
Categories
Landscaping
Fencing
OBVERSE BRICK – sharp edge
Available in United States
DITON
Follow
OBVERSE BRICK – sharp edge
Bricks are used for fence foundations, posts, walls, insulation walls or walls surrounding reservoirs and transformers, or cable coverage.
Download
Technical specification
Technical specification
Unique ref.
obverse_brick_sharp_edge
Product family
Masonry program
Product group
Obverse blocks
Type
Object (single object)
Date of publishing
2015-04-14
Edition number
1
Height (mm)
65
Width (mm)
140
Depth (mm)
290
Links
Links
Product url
http://www.diton.cz/licova-cihla-ostra-hrana
Technical description
http://www.diton.cz/sites/default/files/technicky_list_zdici_cihla.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Landscaping - Fencing
IFC classification
Wall
UNSPSC name
Bricks
UNSPSC code
301316
Similar products
Ultra Aluminum Mfg
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Download
Ameristar Fence Products
Montage Plus® Ornamental Steel Fence
4.4
(
21
)
Download
CLD Physical Security Systems
Securus - Fencing system
4.8
(
6
)
Download
Finsa
Wooden fence KIT045
4.4
(
37
)
Download
Metaltech-Omega
Omega II Architectural Fences
Download
Ultra Aluminum Mfg
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Download