Publish your products
Automatic Sliding Door, EL301 Breakout
Automatic Sliding Door, EL301 Breakout
Automatic Sliding Door, EL301 Breakout
Automatic Sliding Door, EL301 Breakout
Automatic Sliding Door, EL301 Breakout
Automatic Sliding Door, EL301 Breakout
    Archived

    Automatic Sliding Door, EL301 Breakout

    EL301 with break out function. Sliding door operator with emergency breakout capability (maximum required egress width)
    Specification
    • The automatic single / bi-parting, door operator is to be a 240v fully electric dormakaba EL 301 Framed Breakout Series, fully housed in extruded aluminium (265 mm H x 152 mm W). The operator must be capable of operating a total door weight up to 240kg and in emergency be able to opened fully including the sidelights by applying an outward pressure. It is to include a monitored battery back up system with audible alarm that is able to operate the door up to 300 cycles during a power failure. The operator is to comply with the Australian Standard AS5007 and the Building Code of Australia.
    Technical specification
    • Unique ref.SD_EL301_breakout
    • Product familyDoors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 16 73
    • CSI MasterFormat 2014 TitleSliding Composite Doors
    • OmniClass Number23-17 11 19 13
    • OmniClass TitleSliding Composite Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit