Publish your products
dormakaba Revolving Door KTV 3 - Entrance Systems
dormakaba Revolving Door KTV 3 - Entrance Systems
dormakaba Revolving Door KTV 3 - Entrance Systems
dormakaba Revolving Door KTV 3 - Entrance Systems
dormakaba Revolving Door KTV 3 - Entrance Systems
dormakaba Revolving Door KTV 3 - Entrance Systems
    dormakaba

    dormakaba Revolving Door KTV 3 - Entrance Systems

    3.7 out of 5 stars3.7(6 reviews)
    • Revolving doors with 3 leafs
    • The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
    • Operation Modes Manual, Automatic, Positional and Servomatic operation
    • Diamater any from 2000 mm to 3400 mm. Standard fixed diameters of 3600 mm and 3800 mm are also available.
    • Floor mounted or ceiling mounted drive units for powered doors
    • Glazed or solid canopy
    • Robust framing or fine frame option
    • Optional: Night shields for additional protection
    • Integrated with DORMA CODIC MasterCard or MATRIX Professional Access Control solutions
    • Certification BS EN 16005
    • Benefits are flexible design options to meet project specific requirments, KTV revolving doors effectively reduce noise, dust and dirt as well as greatly contributing to a reduction in building climate control when compared with conventional automatic doors

    dormakaba - www.dormakaba.com

    Technical specification
    • Unique ref.KTV-3
    • Product familyEntrance
    • Product groupRevolving Doors
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)3000
    • Width (mm)3800
    Related
    • Material mainMetal
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving Doors
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit