EasyAssist System
Imagine if you could easily make more doors accessible and more convenient for building users – with less cost and time from planning to installation. The low-energy operators Easy Assist is for standard doors and and Easy Assist Pro for fire doors the simple and efficient solution opens up new possibilities for you.
Affordable accessibility
With EasyAssist for standard doors and EasyAssist Pro for fire doors, you can achieve accessibility in less time and at less cost – up to 1,400 mm and 120 kg (200 lbs). PowerAssist even supports heavier doors up to 200 kg.
Reliability and safety
The design is simple, robust, and low-maintenance. Even in the event of a power failure, the door is securely closed mechanically.
Sustainability and efficiency
EasyAssist contributes to environmentally friendly buildings as it is energy recuperation instead of hydraulic oil to control the closing process. Its lead-free design provides EPD and Cradle-to-Cradle Gold certification.
Ideal for:
Region availability
| Europe | Asia | Africa | South America | Oceania |
|---|---|---|---|---|
Åland Islands | Afghanistan | Algeria | Argentina | American Samoa |
Albania | Armenia | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Benin | Brazil | Cook Islands |
Austria | Bahrain | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Djibouti | Venezuela | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands | |
France | Indonesia | Equatorial Guinea | Palau | |
Germany | Iran | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Eswatini | Pitcairn Islands | |
Greece | Israel | Ethiopia | Samoa | |
Guernsey | Japan | Gabon | Solomon Islands | |
Hungary | Jordan | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Guinea | Tokelau | |
Ireland | Kuwait | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu | |
Italy | Laos | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Liberia | Vanuatu | |
Latvia | Macau | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Madagascar | ||
Lithuania | Maldives | Malawi | ||
Luxembourg | Mongolia | Mali | ||
Malta | Myanmar (Burma) | Mauritania | ||
Moldova | Nepal | Mauritius | ||
Monaco | North Korea | Mayotte | ||
Montenegro | Oman | Morocco | ||
Netherlands | Pakistan | Mozambique | ||
North Macedonia | Palestine | Namibia | ||
Norway | Philippines | Niger | ||
Poland | Qatar | Nigeria | ||
Portugal | Saudi Arabia | Republic of the Congo | ||
Romania | Singapore | Reunion | ||
Russia | South Korea | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | ||
Serbia | Syria | São Tomé and Príncipe | ||
Slovakia | Taiwan | Senegal | ||
Slovenia | Tajikistan | Seychelles | ||
Spain | Thailand | Sierra Leone | ||
Svalbard and Jan Mayen | Türkiye | Somalia | ||
Sweden | Turkmenistan | South Africa | ||
Switzerland | United Arab Emirates | South Sudan | ||
Ukraine | Uzbekistan | Sudan | ||
United Kingdom | Vietnam | Tanzania | ||
Vatican City | Yemen | The Gambia | ||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |