arcoPlus®626 is a modular system consisting of 6-wall co-extruded multiwall polycarbonate panels with a thickness of 20mm, and a 600mm module, snap-fitted onto aluminium profiles. Used for vertical infill walls, roofs (min. slope 5%) and curved roofs (minimum radius 4.0m).
Advantages:
Region availability
| Europe | Asia | North America | Oceania | Africa |
|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | American Samoa | Egypt |
Albania | Armenia | Antigua and Barbuda | Australia | |
Andorra | Azerbaijan | Aruba | Cook Islands | |
Austria | Bahrain | Barbados | Federated States of Micronesia | |
Belarus | Bangladesh | Belize | Fiji | |
Belgium | Bhutan | Bermuda | French Polynesia | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Guam | |
Bulgaria | Brunei | Canada | Kiribati | |
Croatia | Cambodia | Caribbean Netherlands | Marshall Islands | |
Cyprus | Christmas Island | Cayman Islands | Nauru | |
Czech Republic | Cocos (Keeling) Islands | Collectivity of Saint Martin | New Caledonia | |
Denmark | Georgia | Costa Rica | New Zealand | |
Estonia | Hong Kong | Cuba | Niue | |
Faroe Islands | India | Curaçao | Norfolk Island | |
Finland | Indonesia | Dominica | Northern Mariana Islands | |
France | Iran | Dominican Republic | Palau | |
Germany | Iraq | El Salvador | Papua New Guinea | |
Gibraltar | Israel | Greenland | Pitcairn Islands | |
Greece | Japan | Grenada | Samoa | |
Guernsey | Jordan | Guadeloupe | Solomon Islands | |
Hungary | Kazakhstan | Guatemala | Timor-Leste | |
Iceland | Kuwait | Haiti | Tokelau | |
Ireland | Kyrgyzstan | Honduras | Tonga | |
Isle of Man | Laos | Jamaica | Tuvalu | |
Italy | Lebanon | Martinique | United States Minor Outlying Islands | |
Jersey | Macau | Mexico | Vanuatu | |
Latvia | Malaysia | Montserrat | Wallis and Futuna | |
Liechtenstein | Maldives | Nicaragua | ||
Lithuania | Mongolia | Panama | ||
Luxembourg | Myanmar (Burma) | Puerto Rico | ||
Malta | Nepal | Saint Kitts and Nevis | ||
Moldova | North Korea | Saint Lucia | ||
Monaco | Oman | Saint Pierre and Miquelon | ||
Montenegro | Pakistan | Saint Vincent and the Grenadines | ||
Netherlands | Palestine | Saint-Barthélemy | ||
North Macedonia | Philippines | Sint Maarten | ||
Norway | Qatar | The Bahamas | ||
Poland | Saudi Arabia | Trinidad and Tobago | ||
Portugal | Singapore | Turks and Caicos Islands | ||
Romania | South Korea | U.S. Virgin Islands | ||
Russia | Sri Lanka | United States | ||
San Marino | Syria | |||
Serbia | Taiwan | |||
Slovakia | Tajikistan | |||
Slovenia | Thailand | |||
Spain | Türkiye | |||
Svalbard and Jan Mayen | Turkmenistan | |||
Sweden | United Arab Emirates | |||
Switzerland | Uzbekistan | |||
Ukraine | Vietnam | |||
United Kingdom | Yemen | |||
Vatican City |