Publish your products
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS
POLYCARBONATE arcoWall®5613 EXTERNAL WALLS

    POLYCARBONATE arcoWall®5613 EXTERNAL WALLS

    arcoWall®5613 is a modular system of coextruded 13 walls polycarbonate panels with a thickness of 60mm, and exclusive aluminum profiles for variable solutions that can be ustomized for the needs of any project. The self-bearing translucent walls system, arcoWall®5613, comes from the experience of over 50 years of our company. We are constantly engaged in exploring alternatives in the building market as well as the creation of unique and innovative systems. Advantages Applied with opening systems Easy and low-cost installation Fire reaction EN 13501-1 EuroClass B-s1 High insulation coefficient High wind resistance Light transmission Thermal bridge interruption
    Specification
    • Features Linear thermal expansion 0,065mm/m°C Temperature range -40°C +120 °C U.V. rays protection Coestrusione Fire reaction EN 13501-1 EuroClass B-s1,d0 Raggio curvatura MIN non curvabile Pendenza MIN - Trasmissione Luminosa (τv) Cristallo 37% Thickness 60mm Structure 13 walls Effective modular width 500mm Panel length No limits Thermal insulation 0,7 W/m²K Acoustic insulation Rw ( ISO 717-1) 22 dB Available colors Standard + Caleido + RTG
    Technical specification
    • Unique ref.arcoWall5613EXTERNALWALLS
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors

    Region availability

    Europe Asia North America Oceania Africa
    Åland Islands
    Afghanistan
    Anguilla
    American Samoa
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Australia
    Andorra
    Azerbaijan
    Aruba
    Cook Islands
    Austria
    Bahrain
    Barbados
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Fiji
    Belgium
    Bhutan
    Bermuda
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Guam
    Bulgaria
    Brunei
    Canada
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Niue
    Faroe Islands
    India
    Curaçao
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Palau
    Germany
    Iraq
    El Salvador
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Tonga
    Isle of Man
    Laos
    Jamaica
    Tuvalu
    Italy
    Lebanon
    Martinique
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Lithuania
    Mongolia
    Panama
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Malta
    Nepal
    Saint Kitts and Nevis
    Moldova
    North Korea
    Saint Lucia
    Monaco
    Oman
    Saint Pierre and Miquelon
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Netherlands
    Palestine
    Saint-Barthélemy
    North Macedonia
    Philippines
    Sint Maarten
    Norway
    Qatar
    The Bahamas
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Portugal
    Singapore
    Turks and Caicos Islands
    Romania
    South Korea
    U.S. Virgin Islands
    Russia
    Sri Lanka
    United States
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City