Publish your products
Scissor Lift SL Projector Lift
Scissor Lift SL Projector Lift
    Archived

    Scissor Lift SL Projector Lift

    The Scissor Lift is the first and only scissor lift certified to the new UL 2442 and CSA C22.2 No. 60065-03 standards. Draper's Scissor Lift stabilizes projector both laterally and front—to—back with three sets of scissors—a patented feature. CE approved. Draper's Scissor Lift SL not only conceals your projector above the ceiling and sets it exactly where you need it at presentation time, it also brings it down to within easy reach for service. The SL ranges from 4' to 12' (122cm to 366cm) with 100 lbs. (45kg) lifting capacity, including any closure that is used.
    Specification
    • Scissor Lift SL video projector lift for projectors weighing up to 100 lbs (45.4 kg). White or black powder coat finish. Projector bolts onto operating pan, or mounts to pan with mounting bracket (by others). Electrically operated 110-120V AC, 60 Hz. UL recognized gearmotor, with metal chain drive system, to be lifetime lubricated. Projector to be suspended from steel pan supported by steel scissor arms and operated by two, 1/8" (3.175 mm) aircraft cables with 2000 foot/pounds tensile strength per cable. Equipped with 3 sets of stabilizing scissors, positioned on the left, right, and rear sides. Also equipped with fail-safe inertial safety belt system and Cable Management System with projector power outlet. Factory set limit switches to automatically stop travel at store, show, and service positions. Single Station Low Voltage Control, standard, consists of one 3-button wall switch to lower lift from “stored” to “show ” position, and one momentary key switch to lower lift to “service” position. Scissor Lift SL is approved to UL 2442 and CSA C22.2 No. 60065-03.
    Technical specification
    • Unique ref.Scissor_Lift_SL_Projector_Lift-Draper
    • Product familyAV Mounting Equipment
    • Product groupProjector Lifts
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    • IFC classificationElectrical Element
    • Uniclass 2015 CodePr_40_30_25_67
    • Uniclass 2015 DescriptionProjection screens
    • CSI MasterFormat 2014 Code11 52 23
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment Supports
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment
    • CSI UniFormat II CodeE1010
    • CSI UniFormat II TitleCommercial Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit