Model Size: 34 1/2 in. D x 44 3/8 - 48 3/8 in. W x 76 in. H; Walk-In Opening: 16-20 in.
Configuration consists of: Stationary Panel, Sliding Door and Return Panel; Fully Frameless design for an open and spacious feeling.
Premium 3/8 in. (10mm) thick certified clear tempered glass; DreamLine exclusive ClearMax water and stain resistant glass coating.
Large wheel assembly creates effortless sliding action; Stainless Steel Top guide bar can be trimmed up to 4 in. for width adjustment.
ATTENTION! This model has NO adjustment for out-of-plumb (uneven walls); Reversible for a right or left door opening installation.
Hardware Finish: Brushed Stainless Steel.
Anti-splash guard to prevent water spills; Minimum threshold depth of 2 3/8 in. is required for proper installation.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |