Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
duco/products/1ea7be02-80e8-44ce-900a-d78456d6a48b
Home
Categories
Construction
Shading Systems
DucoSun 150 CF Underslung
Unavailable in United States
DUCO
Follow
DucoSun 150 CF Underslung
Wall And Window Louvres
Download
Technical specification
Technical specification
Unique ref.
Duco-Projects-0121
Product family
Architectural Sun Control
Product group
DucoSun CF
Type
Object (single object)
Date of publishing
2021-05-05
Edition number
1
Links
Links
Product url
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cf/ducosun-150cf-underslung
Installation instructions
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cf/ducosun-150cf-underslung
Product certification
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cf/ducosun-150cf-underslung
Technical description
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cf/ducosun-150cf-underslung
Related
Related
Material main
Aluminium
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Europe
Belgium
Netherlands
United Kingdom
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 6"
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 12"
Download