Publish your products
Verdeelsstuk regelkleppen
DUCO

Verdeelsstuk regelkleppen

Optional component within Duco's demand-driven ventilation systems.

The control valves, optionally equipped with a sensor for CO2

- and/

or moisture measurement, can be integrated in the DucoBox Focus.

Specification
  • The control valves, optionally equipped with a sensor for CO2 or moisture measurement, can be integrated into the exhaust fan. These valves ensure that only polluted and/or moist air is discharged, where and when necessary and in the right amount. A CO2 Control valve controls the ventilation system on the basis of a continuous measurement of both CO2 (indoor climate indicator) and temperature. Control valves with diameter 125 mm. The standard flow rate of the control valves can be changed manually during or after installation via the display menu, the Duco Network Tool or Duco Ventilation App.

Technical specification
  • Unique ref.co2-control-valve
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)167
  • Width (mm)46.5
  • Depth (mm)141
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.22
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015630
  • ETIM NameAir (control) valves and fire valves

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit