Publish your products
Duco Weather Station
DUCO

Duco Weather Station

The weather station is essential for the operation of ventilative cooling,

as it measures the outside temperature. The weather station also

includes:

• A three-direction sunlight sensor (east, south and west)

• Heated rain sensor (snow-resistant)

• Wind speed sensor

Specification
  • If a weather station is used for ventilative cooling, one weather station is required for each

    master unit.

Technical specification
  • Unique ref.duco-weather-station
  • Product familyMechanical Ventilation
  • Product groupVarious Control Components
  • TypeBuilding Material
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)77
  • Width (mm)96
  • Depth (mm)118
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.05
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG000013
  • ETIM NameDomestic switching devices
  • Uniclass 2015 CodePr_75_50_52_97
  • Uniclass 2015 DescriptionWeather stations

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit