Publish your products
DucoBox Energy Premium
DUCO

DucoBox Energy Premium

The DucoBox Energy Premium is a mechanical ventilation unit with heat recovery.

Specification
  • The DucoBox Energy Premium is a mechanical ventilation unit with heat recovery. It supplies fresh air mechanically to and extracts contaminated air mechanically from the home with the help of integrated fans. During this process, the heat is recovered from the extracted air and transferred to the air supplied.
    The optional, integrated 2-zone system with demand control ensures extremely quiet, intelligent and energy-efficient operation. Control components can be paired with the DucoBox Energy Premium (= master unit). The DucoBox Energy Premium features a frost protection system (with or without heater), a bypass function and constant flow. Semiautomatic configuration ensures the device can be installed quickly
Technical specification
  • Unique ref.ducobox-energy-premium
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)957
  • Width (mm)585
  • Depth (mm)740
Related
  • Material mainPowder coated steel
  • Material secondaryExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)43.73
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015220
  • ETIM NameHeat exchangers

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit