Publish your products
DucoFlex Coupling D63
DUCO

DucoFlex Coupling D63

The coupling enables an airtight connection to be made between DucoFlex ducts.

Specification
  • Compatible with DucoFlex D63 round air duct

    • Connections:

    - 2x DucoFlex D63 mm round

Technical specification
  • Unique ref.ducoflex-koppeling-d63
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-17
  • Edition number1
  • Height (mm)97
  • Width (mm)97
  • Depth (mm)148
Related
  • Material mainPolyethylene
  • Material secondaryPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)101
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit