Publish your products
DucoFlex Universal Roof feed-through tile D263
DUCO

DucoFlex Universal Roof feed-through tile D263

The DucoFlex Universal Roof feed-through tile D263 can be combined with the Universal Roof feed-through D180/200. The unit is a 4-tile solution that is suitable for sloping roofs with a pitch between 19° and 50°. The pre-assembled plastic slate ensures quick and water-tight installation.

Technical specification
  • Unique ref.ducoflex-universal-roof-feed-through-tile-d263
  • Product familyMechanical Ventilation
  • Product groupVarious Control Components
  • TypeBuilding Material
  • Date of publishing2025-06-16
  • Edition number1
  • Height (mm)340
  • Width (mm)800
  • Depth (mm)1000
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)3.62
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC010115
  • ETIM NameFeed-through tile

Region availability

Europe
Belgium
Netherlands
United Kingdom