Publish your products
DucoFlex Manifold box (floor) 12x63 2x oval air ducts
DUCO

DucoFlex Manifold box (floor) 12x63 2x oval air ducts

"The 2x oval floor manifold box is the adaptor between up to a maximum of 12 D63 ducts and 2x DucoFlex oval.
This enables the manifold box to be positioned more accessibly. The smart “Click & Go” system provides a quick and perfectly airtight joint between DucoFlex ducts."
Specification
  • Compatible with DucoFlex D63 round and DucoFlex B163 x H68 oval air ducting

    • “Click & Go” system ensures quick and airtight joints

    • Connections:

    - 12x DucoFlex D63 round

    - 2x DucoFlex B163 x H68 oval

Technical specification
  • Unique ref.ducoflex-vloerplenum-12x63-2x-ovaal
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-18
  • Edition number1
  • Height (mm)86
  • Width (mm)560
  • Depth (mm)530
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)3.25
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit