Publish your products
Mounting Chair Standing (Energy Comfort (Plus) D250)
DUCO

Mounting Chair Standing (Energy Comfort (Plus) D250)

In situations where wall mounting of the DucoBox Energy Comfort (Plus) is not possible, this support frame enables floor mounting. Use of a flat siphon is required.

Technical specification
  • Unique ref.mounting-chair-standing-energy-comfort-plus-d250
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2026-07-13
  • Edition number1
  • Height (mm)148
  • Width (mm)497
  • Depth (mm)360
Related
  • Material mainSteel
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC011606
  • ETIM NameAccessories for ventilator

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit