Publish your products
Reducer 160/125
DUCO

Reducer 160/125

The 160/125 Reducer is used to make a quick and sound connection between (exhaust) ducting, with an inside diameter of 160 mm, and DucoBoxes with a D125 exhaust ducting connection.
Specification
  • Compatible with DucoBoxes with a D125 exhaust ducting connection.

    • Connections:

    - 1x D160(M)

    - 1x D125(F)

Technical specification
  • Unique ref.reducer
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)73
  • Width (mm)160
  • Depth (mm)160
Related
  • Material mainPlastic
  • Material secondaryPolypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.07
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom