Publish your products
Schakelcontact
DUCO

Schakelcontact

Switch contact RF / 230 VAC supply voltage free contact repeater white

Specification
  • The switch contact can fulfill one or both of the following functions: Switch detection: the ventilation system will perform an action when a (double-pole) voltage-free contact closes. Suitable for toilet detection, connection with heat pump or overrule mode (only one function per switch contact). Repeater: The switch contact is excellent as a repeater to amplify the signal in case of RF communication problems. In that case, the switch contact must be positioned in such a way that the distance to be bridged becomes smaller and/or the signal is less hindered by obstacles. Thanks to its small dimensions, the switch contact is easy to hide.

Technical specification
  • Unique ref.switch-sensor
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)40
  • Width (mm)40
  • Depth (mm)18
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.02
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationSwitching Device
  • ETIM CodeEG000013
  • ETIM NameDomestic switching devices

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit