Publish your products
Behind the Mirror Cabinet 1200mm MODULO Range
Behind the Mirror Cabinet 1200mm MODULO Range
Behind the Mirror Cabinet 1200mm MODULO Range
    Archived

    Behind the Mirror Cabinet 1200mm MODULO Range

    Modulo ‘Behind the mirror’ system provides a wall mounted cabinet behind a washroom mirror to house hand washing and drying dispensers.  It provides the ideal solution for hand hygiene whilst maintaining the aesthetics of the décor scheme and maximising space efficiency.

    This modular system is both stylish and functional whilst being easy to maintain and refill for the cleaning teams. The shelf enables the storage of spare consumables such as paper towels and soap refills ensuring the top-up process is always quick and easy and the washroom is free from clutter.

    The cabinet is available is 2 widths: 600mm and 1200mm.

    Each cabinets provides a choice of fixing locations to place dispensers in so they are positioned where needed by the user.

    The 1200mm cabinet is ideal for 2 x soap dispensers and 2 x hand drying options.

    Multiple cabinets can be combined in one installation

    Easy to install using the wall bracket provided.

    Door options included mirror or opaque glass to reveal the dispensers behind.

    Door lifts on gas damper hinges for ease and locks to secure contents.

    Dispenser options include: Manual Soap, Auto Soap, Paper Towels, Auto Cut Paper Towel and Hand Dryer.

    The auto dispensers are battery operated meaning a full hand hygiene system can be installed without the need for mains power connection.

    Manufactured from stainless steel and mixed material components and powder coated matt black

    Supported by 10 Warranty

    Specification
    • Material: Stainless Steel and Mixed Material Components

      Finish: Matt Black Powder Coat

      Width: 1200mm

      Height: 900mm

      Depth: 233mm

      Product Code: 92377BK

    Technical specification
    • Unique ref.behind-the-mirror-cabinet-1200-DI-Modulo-range
    • Product familyBehind the Mirror - Modulo Slimline Range
    • Product groupBehind the Mirror - Modulo Slimline Range
    • TypeObject (single object)
    • Date of publishing2021-02-11
    • Edition number1
    • Height (mm)900
    • Width (mm)1200
    • Depth (mm)233
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_93_99
    • Uniclass 2015 DescriptionWC, wash and dry combined units
    • OmniClass Number23-21 43 15 27
    • OmniClass TitleSanitary Goods Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit