Publish your products
Slimfold® Series 4400 Bifold Mirror Closet Door
Archived

Slimfold® Series 4400 Bifold Mirror Closet Door

Expand any room with BEAUTIFUL Slimfold® Mirror doors! Slimfold® Mirror Doors are designed to enhance both residential and commercial interiors.

  • Bifold design provides full access to closet opening
  • Non-visible frame on long sides
  • Bearing hinges for smooth, non-binding door operation
  • Matching aluminum pulls
  • 1/4" frame around mirrors
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:

    • ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
    • CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty
Technical specification
  • Unique ref.12925
  • Product familyFolding Doors and Grilles
  • Product groupSlimfold®
  • TypeObject (single object)
  • Date of publishing2011-04-27
  • Edition number1
Classification
  • BIMobject CategoryDoors - Folding Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit