Publish your products
Lockers - Plinth Mounted (LPM)
DuraCube

Lockers - Plinth Mounted (LPM)

DuraCube Locker – Plinth Mounted is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Plinth Mounted lockers do not require a structural wall for support and provide addition storage capacity. Ideal for end of trip facilities, school and sport change rooms.
Specification
  • How To Specify 

    Product: DuraCube Locker Systems – Plinth Mounted (LPM)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Technical specification
  • Unique ref.lockers-plinth-mounted-lpm
  • Product familyLocker Systems
  • Product groupLocker Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia