Publish your products
Circle 3 Hole bath mixer Chrome High Gloss - CE5260000
Circle 3 Hole bath mixer Chrome High Gloss - CE5260000
Circle 3 Hole bath mixer Chrome High Gloss - CE5260000
    DURAVIT AG

    Circle 3 Hole bath mixer Chrome High Gloss - CE5260000

    • Easy-care and durable chrome surface
    • Simple installation: faucet is connected to the angle valves via flexible connection hoses
    • Smooth and durable ceramic cartridge
    • Suitable for operation with a continuous-flow heater
    Specification
    • Duravit Circle 3 Hole bath mixer Chrome Water connection: Flexible connecting hoses 1/2" Ceramic cartridge recommended operating pressure: 1 - 5 bar Diverter valve Flow rate (3 bar): 25 l/min - CE5260000010
    Technical specification
    • Unique ref.circle-3-hole-bath-mixer-ce5260000
    • Product familyFaucets & Showers
    • Product group3 Hole bath mixer
    • TypeObject (single object)
    • Date of publishing2025-04-09
    • Edition number1
    • Height (mm)239
    • Width (mm)240
    • Depth (mm)256
    Related
    • Material mainBrass
    • Manufactured inChina
    • Weight Net (Kg)3.35
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit