Publish your products
D-Neo Floorstanding bidet White High Gloss 650 mm - 229410
D-Neo Floorstanding bidet White High Gloss 650 mm - 229410
D-Neo Floorstanding bidet White High Gloss 650 mm - 229410
D-Neo Floorstanding bidet White High Gloss 650 mm - 229410
    DURAVIT AG

    D-Neo Floorstanding bidet White High Gloss 650 mm - 229410

    5.0 out of 5 stars5.0(6 reviews)
    • 1 washing area
    • Floorstanding installation
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • With faucet deck
    • with overflow
    Specification
      • Duravit D-Neo Floorstanding bidet, 650 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 1, Overflow - 2294100000
      • Duravit D-Neo Floorstanding bidet, 650 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 1, Overflow, WonderGliss - 22941000001
    Technical specification
    • Unique ref.d-neo-floor-mounted-bidet-229410
    • Product familyBidets
    • Product groupFloorstanding bidet
    • TypeObject (single object)
    • Date of publishing2021-05-05
    • Edition number1
    • Height (mm)400
    • Width (mm)370
    • Depth (mm)650
    Related
    • Material mainCeramics
    • Designed inGermany
    • Manufactured inEgypt
    • Weight Net (Kg)35.7
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameBidets
    • UNSPSC code30181502
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit