Publish your products
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
DuraStyle One-piece toilet White High Gloss 715 mm - 215701
    DURAVIT AG

    DuraStyle One-piece toilet White High Gloss 715 mm - 215701

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Floorstanding installation
    • Large flush water volume: 5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Water-saving dual flush: small or large flushes can be selected as required
    Specification
    • Duravit DuraStyle One-piece toilet, 715 mm, Elongated, White High Gloss, Dual Flush, Flush water quantity: 5 / 3,5 l, extractor/siphon jet, Flushing rim: Closed, Outlet drain: vertical, Flush operation position: Top, Distance of rear panel/outlet: 305 mm - 2157010083
    Technical specification
    • Unique ref.durastyle-one-piece-toilet-white-high-gloss-715-mm-215701
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)725
    • Width (mm)385
    • Depth (mm)715
    Related
    • Material mainCeramics
    • Manufactured inChina
    • Weight Net (Kg)55
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit