Publish your products
DuraSystem Mechanical actuator plate for WC A1 - WD5008
DuraSystem Mechanical actuator plate for WC A1 - WD5008
DuraSystem Mechanical actuator plate for WC A1 - WD5008
DuraSystem Mechanical actuator plate for WC A1 - WD5008
    DURAVIT AG

    DuraSystem Mechanical actuator plate for WC A1 - WD5008

    • Water-saving dual flush: small or large flushes can be selected as required
    Specification
    • Duravit DuraSystem Mechanical actuator plate for WC A1, Plastic, White , Dual Flush, Flush operation: Mechanical, Flush operation technology: Manual, Type of installation: surface mounted, Incl. installation frame, Including mounting kit, Incl. push rod - WD5008011000
    Technical specification
    • Unique ref.durasystem-mechanical-actuator-plate-for-wc-a1-wd5008
    • Product familyActuator plates
    • Product groupMechanical actuator plate for WC
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)147
    • Width (mm)217
    • Depth (mm)10
    Related
    • Material mainPlastic
    • Weight Net (Kg)0.31
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    • ETIM CodeEC000006
    • ETIM NameCover plate for installation units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit