Publish your products
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
SensoWash Classic Shower toilet seat White - 613000012
    DURAVIT AG

    SensoWash Classic Shower toilet seat White - 613000012

    • Comfort shower with moving shower rods forwards and backwards can be switched on while the rear or lady shower is in use
    • Integrated descaling function
    • Made of long-lasting Thermoplast: resistant, dimensionally stable and easy-care plastic
    • Night light function: Illuminated indoor pool ensures appropriate orientation and safety in the dark, without interrupting the rest of the body with too bright light
    • Rearshower for pleasant and safe cleaning
    • Remote control with backlit buttons
    • Removable shower head
    • Resource-saving continuous-flow heater: shower water is only heated as required, but always in the required amount
    • Seat sensor prevents unintentional start-up of the shower functions
    • Shower jet intensity adjustable in three stages
    • Shower rod position individually adjustable in five steps
    • Specially developed for female users, the Ladywash ensures pleasant cleaning with a gentle jet of water
    • The shower wand and shower head clean themselves automatically before and after each use for maximum hygiene
    • The water temperature of the shower jet can be set in four steps
    • Warm air dryer for gentle and careful drying after using the shower functions
    • Warm air dryer temperature adjustable to four levels
    • With seat heating: the temperature of the toilet seat can be individually regulated
    • With soft close for gentle, silent closure of seat and lid
    Specification
    • Duravit SensoWash Classic Shower toilet seat, Suitable for series ME by Starck, Starck 2, Starck 3, Darling New, Bento Starck Box, White, Automatic close, Seat material type: Thermoplastic, Lid material type: Thermoplastic, Flow rate dryer: 12 m³/h, Controllable warm air dryer steps: 4 Steps, Adjustable shower jet position level: 5 Steps, Controllable spray jet intensity steps: 3 Steps, Controllable spray jet temperature steps: 4 Steps, Adjustable shower jet position level: 5 Steps, Rearwash, Ladywash, Pulsing shower spray: Oscillating, Warm air dryer, Seat heater, Operation type: Remote control, App, Number of programmable user profiles: 4, Odour extraction, Self-cleaning shower nozzle/shower head, Decalcification function, Energy saving mode: Adjustable, Holiday mode, Rated voltage: 220 - 240 V, Frequency: 50 Hz, Night light - 613000012000300
    Technical specification
    • Unique ref.sensowash-classic-shower-toilet-seat-white-613000012
    • Product familyShower toilets
    • Product groupShower toilet seat
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)140
    • Width (mm)365
    • Depth (mm)520
    Related
    • Material mainPlastic
    • Manufactured inChina
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010025
    • ETIM NameShower/toilet seat
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit