Publish your products
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
SensoWash i Integrated shower toilet Plus White - 6200000025
    DURAVIT AG

    SensoWash i Integrated shower toilet Plus White - 6200000025

    • Antibacterial ceramic glaze: inhibits 99.9% of bacteria after 24 hours (HygieneGlaze)
    • Comfort shower with moving shower rods forwards and backwards can be switched on while the rear or lady shower is in use
    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Floorstanding installation
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Integrated descaling function
    • Made of long-lasting Thermoplast: resistant, dimensionally stable and easy-care plastic
    • Night light function: Illuminated indoor pool ensures appropriate orientation and safety in the dark, without interrupting the rest of the body with too bright light
    • Rearshower for pleasant and safe cleaning
    • Remote control with backlit buttons
    • Removable shower head
    • Resource-saving continuous-flow heater: shower water is only heated as required, but always in the required amount
    • Shower jet intensity adjustable in three stages
    • Shower rod position individually adjustable in five steps
    • Specially developed for female users, the Ladywash ensures pleasant cleaning with a gentle jet of water
    • The shower wand and shower head clean themselves automatically before and after each use for maximum hygiene
    • The water temperature of the shower jet can be set in four steps
    • Up to two user profiles can be programmed to save personal preferences and settings and to call them up at the push of a button
    • Warm air dryer for gentle and careful drying after using the shower functions
    • Warm air dryer temperature adjustable to four levels
    • Washdown model: for minimal odours
    • Water-saving dual flush: small or large flushes can be selected as required
    • With seat heating: the temperature of the toilet seat can be individually regulated
    • With soft close for gentle, silent closure of seat and lid
    Specification
    • Duravit SensoWash i Integrated shower toilet, Plus, Floorstanding, Flushing rim: Rimless, extractor/siphon jet, Outlet drain vertical, White, HygieneGlaze, Stainless steel, Electricity connections Concealed, Seat material type: Thermoplastic, Lid material type: Thermoplastic, Rearwash, Ladywash, Pulsing shower spray: Oscillating, Adjustable shower jet position level: 5 Steps, Controllable spray jet intensity steps: 3 Steps, Warm air dryer, Seat heater, Remote control, App, Number of programmable user profiles: 2, Odour extraction, Energy saving mode: Adjustable, Decalcification function, Operation type: Remote control, App, Number of programmable user profiles: 2, Odour extraction, Self-cleaning shower nozzle/shower head, Decalcification function, Energy saving mode: Adjustable, Holiday mode, Frequency: 50 Hz, Night light - 620000002500320
    Technical specification
    • Unique ref.sensowash-i-integrated-shower-toilet-plus-white-6200000025
    • Product familyShower toilets
    • Product groupIntegrated shower toilet
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)440
    • Width (mm)366
    • Depth (mm)683
    Related
    • Material mainCeramics
    • Material secondaryPlastic
    • Weight Net (Kg)48
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010025
    • ETIM NameShower/toilet seat
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit