Publish your products
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
    DURAVIT AG

    Shower Systems Shower system 1000 Chrome High Gloss - TH4280008

    4.4 out of 5 stars4.4(17 reviews)
    • 2 handles
    • Cool casing: the body of the tap does not heat up, thus preventing painful contact or burns
    • Easy-care and durable chrome surface
    • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
    • Exposed installation for easy wall-mounting
    • Height-adjustable hand shower holder
    • Integrated anti-scald 38°C safety stop, protects against scalding
    • Showerhead angle adjustable (+/- 20°)
    • Spray mode can be changed by turning the jet disc
    • Suitable for operation with a continuous-flow heater
    • Thermostatic cartridge for constant water temperature even with vacillating water pressure
    Specification
    • Duravit Shower Systems Shower system, Thermostatic shower mixer, Chrome High Gloss, Height: 1124 mm, Hand shower holder: height adjustable, Incl. shower hose, Length shower hose: 1600 mm, Incl. hand shower, Incl. showerhead, Diameter of showerhead: 250 mm, Showerhead angle adjustable, Swivelling, Dimensions of water supply connection: 1/2", Connection type for water supply connection: S-connections, Dimension of connection hose: 1/2", Safety lock at 38 °C, Thermostat cartridge, recommended operating pressure: 1 - 5 bar, Flow rate of hand shower (3 bar): 14,5 l/min, Flow rate of showerhead (3 bar): 18,5 l/min, Non-return valve in the hose connection, Centre distance: 150 mm ± 15 mm - TH4280008010
    Technical specification
    • Unique ref.shower-systems-shower-system-1000-chrome-high-gloss-th4280008
    • Product familyFaucets & Showers
    • Product groupShower Systems
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)1124
    • Width (mm)303
    • Depth (mm)573
    Related
    • Material mainBrass
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011443
    • ETIM NameShower tray
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit