Publish your products
D2 Swing - 2 Pivot twin doors for shower
D2 Swing - 2 Pivot twin doors for shower
D2 Swing - 2 Pivot twin doors for shower
D2 Swing - 2 Pivot twin doors for shower
D2 Swing - 2 Pivot twin doors for shower
    Duscholux

    D2 Swing - 2 Pivot twin doors for shower

    Shower enclosure. Pivot twin door at 180°, for shower in a recess. Modular-Installation-System: make possible the combination of fixed panels and pivot doors. Pivot doors with lift system to prevent wear of Dam Kits. Reduced-Frame-Design. Additional water drip profile with adhesive fixation. Bottom water-deflector-strips. Transparent magnetic door closure
    Specification
    • To: Shower
      Type: Pivot Door
      • Hinged/pivot door for shower in a recess
      • Pivot twin doors at 180º
      • 5 mm Safety glass
      • Central magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 500 to 1400 mm
      • Standards height of 2000 mm
    Technical specification
    • Unique ref.D2SWING_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD2 Swing
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    • Height (mm)2000
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain