Publish your products
Cap Flush Mount 10"
Cap Flush Mount 10"
Cap Flush Mount 10"
Cap Flush Mount 10"
Cap Flush Mount 10"

    Cap Flush Mount 10"

    The Cap Flush Mount 10" is a mid-century modern-inspired ceiling fixture built from brass with a ten inch opal glass globe. It has a 5.7 inch canopy, an overall height of thirteen inches from the ceiling, and weighs three pounds. It is available in a brass, nickel, or black finish, and can be configured for flat or sloped ceilings with a hang-straight swivel. The opal globe diffuses soft, even light in all directions.

    The fixture has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. The larger globe gives a full room more light while keeping a short drop: centered in a bedroom or hotel guest room, in a primary bath, over a kitchen work zone, repeated down an office or apartment corridor, or under a covered porch. It also comes in 6, 8, and 12 inch sizes, with a coordinating pendant, so one family can scale across a project.

    Specification
    • Dimensions

      Globe: 10", Canopy: 5.7"

      Hanging Height

      13".

      Weight

      3 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-flush-mount-10
    • Product familyCap Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)13
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States