Publish your products
Color Beyond Towel Rack 24"
Color Beyond Towel Rack 24"
Color Beyond Towel Rack 24"
Color Beyond Towel Rack 24"
Color Beyond Towel Rack 24"
Color Beyond Towel Rack 24"

    Color Beyond Towel Rack 24"

    The Color Beyond Towel Rack 24" takes a simple, two-post ladder form and gives it a colorful, CNC-machined finish, turning a purely functional piece into a deliberate design moment. Its open, minimal structure keeps towels visible and accessible without the bulk of a traditional bar or shelf.

    Well-suited for bathrooms without built-in storage, it also works well in kitchens, laundry rooms, pool houses, and mudrooms where hanging storage is needed. Available in a full range of colors, it can be specified to coordinate with Dutton Brown's hardware and lighting or stand alone as its own accent.

      Specification
      • Dimensions: Height: 24", Width: Variable, Depth: 6"

        Height: 610mm

        Depth: 152mm

        Weight: 4536g

        Primary material: Aluminum

      Technical specification
      • Unique ref.color-beyond-towel-rack-24-hardware
      • Product familyBeyond Towel Rack
      • Product groupTowel Racks
      • TypeObject (single object)
      • Date of publishing2026-08-03
      • Edition number1
      • Height (mm)610
      • Depth (mm)152
      Related
      • Material mainAluminium
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Kg)4536
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories

      Region availability

      North America
      Canada
      United States