Publish your products
Color Hemi Flush Mount 10"
Color Hemi Flush Mount 10"
Color Hemi Flush Mount 10"
Color Hemi Flush Mount 10"
Color Hemi Flush Mount 10"
Color Hemi Flush Mount 10"

    Color Hemi Flush Mount 10"

    The Color Hemi Flush Mount 10" is a dome ceiling fixture made from aluminum and brass. Its ten inch half-dome sits on a five inch canopy, with an installed height of six inches without a bulb. It is available in 14 colors and a brass, nickel, or black finish, and weighs three pounds. A single bulb sits just below the rim, directing light downward while the colored dome glows from within.

    The fixture has one E26 medium-base socket rated for a maximum of 15 watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its mid-size dome suits a bathroom or mudroom at home, a hotel guest bath or corridor, an office restroom, or boutique retail, where repeating it across a ceiling carries a brand color through the space. It is also available in 8" and 12" sizes, with coordinating Hemi Sconces.

    Specification
    • Dimensions

      As shown without bulb:
      Dome: 10", Installed Height: 6", Canopy: 5"

      Hanging Height

      6".

      Weight

      3 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-hemi-dome-flush-mount-10
    • Product familyHemi Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (inches)6
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States