Publish your products
Color Maxo Pendant
Color Maxo Pendant
Color Maxo Pendant
Color Maxo Pendant
Color Maxo Pendant
Color Maxo Pendant

    Color Maxo Pendant

    Designed for those who value both precision and presence, the Color Maxo Pendant 13" combines CNC-machined aluminum durable construction with distinctive parallel extension rods for a confident and modern profile.

    Its matte glass drum shade, detailed with a soft filleted edge, ensures even light distribution and enduring performance. Made to order in Minnesota, this fixture offers 13 powder coated color options and three finishes, plus the flexibility of a replaceable UNO-thread shade. An elevated choice for residential or commercial applications including modern kitchens, entryways or foyers, and guest rooms.

    Specification
    • Dimensions

      Shade diameter varies by SKU.
      SKU: 40111-8 = Shade diameter = 8"
      SKU: 40111-13 = Shade diameter = 13"
      Canopy diameter: 5"

      Hanging Height

      Varies by SKU in 6" increments.
      Minimum hanging height: 24"
      Maximum hanging height: 131" 
      Available in flush mount: Hanging height = 13"

      Add-on extension rods available. Downloads include flush mount version which includes the shortest rod allowed for the SKU to install as flush as possible.

      Weight

      2 - 10 lb (varies by hanging height)

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulb not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-maxo-pendant-lighting
    • Product familyLighting
    • Product groupPendants
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (inches)35
    • Width (inches)13
    • Depth (inches)13
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States