Publish your products
Color Pilot Sconce 11"
Color Pilot Sconce 11"
Color Pilot Sconce 11"
Color Pilot Sconce 11"
Color Pilot Sconce 11"
Color Pilot Sconce 11"

    Color Pilot Sconce 11"

    The Color Pilot Sconce 11" delivers a clean, vertical silhouette with two exposed globe bulbs anchored by a slim CNC-machined aluminum and brass stem. Its close-to-wall profile keeps the fixture streamlined without sacrificing presence, offering a modern take on a classic two-light sconce.

    Well-suited to vanity lighting, bathroom mirrors, and hallway runs, this fixture also works well in foyers and other tight-clearance spaces where style and function both matter. Available in a range of 14 powder coat colors with contrasting brass, nickel, or black finish accents, and offered in a variety of sizes, 11”, 17”, 23” and 29”. It adapts easily to projects calling for a scalable, coordinated lighting solution across multiple rooms.

    Specification
    • Dimensions: Height: 11", Depth: 3.3", Backplate: 5"

      Height: 279mm

      Depth: 84mm

      Weight: 3810g

      Primary material: Aluminum

      Secondary material: Brass

    Technical specification
    • Unique ref.color-pilot-sconce-11
    • Product familyPilot Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)279
    • Depth (mm)84
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)3810
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States