Publish your products
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce
Color Vogue 4 Sconce

    Color Vogue 4 Sconce

    The Color Vogue 4 Sconce features sharp CNC-machined aluminum edges in a sleek linear design, making it ideal for accentuating bathroom vanities, mirrors, and other spaces. Its four-bulb configuration creates a column of light that evenly distributes brightness across surfaces and highlights your best qualities. Available in 13 colors and three finishes, this fixture offers both style and functionality, complementing and elevating residential homes, office spaces and beyond. With its minimalist base and versatile design, the Color Vogue 4 Sconce brings modern polish and superior lighting to any space.
    Specification
    • Dimensions

      Length: 18", Width: 5", Depth: 4.5", Backplate: 5"
      Installs on ceiling (flush mount version) or wall (sconce version). Mounts vertically or horizontally.

      Weight

      3 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      Four medium (E26) base sockets.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-vogue-4-wall-sconce-lighting
    • Product familyLighting
    • Product groupSurface Mounts
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)18
    • Width (inches)5
    • Depth (inches)4.5
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States