Publish your products
Orbi Flush Mount
Orbi Flush Mount
Orbi Flush Mount
Orbi Flush Mount

    Orbi Flush Mount

    The Orbi Flush Mount is a mid-century modern-inspired ceiling fixture built from brass and aluminum, with four six inch hand-blown opal glass globes set around a central body. It measures 20 inches wide with a 5.7 inch canopy and sits 10 inches from the ceiling, which suits lower ceilings and rooms with high-swinging doors. It is available in a brass or nickel finish and weighs seven pounds. The opal glass diffuses light evenly in all directions.

    The fixture has four E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a sloped ceiling configuration is available with a hang-straight add-on. It can serve as the main light in a primary bath, a hotel guest room entry, or a boutique fitting area, or be repeated down a corridor or along a covered porch. The Orbi Chandelier and the eight inch Big Orbi Flush Mount carry the same design across rooms with different ceiling heights.

    Specification
    • Dimensions

      Width: 20", Globe: 6", Canopy: 5.7"

      Hanging Height

      10".

      Weight

      7 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.orbi-globe-flush-mount-standard
    • Product familyOrbi Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)10
    • Width (inches)20
    • Depth (inches)20
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States