Dyson Airblade wash + dry.Dyson Airblade hand drying technology in a tap. 3 models available.
Touch -free. Mess-free. Wash and dry hands at the sink. The Dyson Airblade wash + dry automatically switches between water and air, so there's no need to touch dirty taps or buttons.
Low energy. Low running costs. The Dyson Airblade dB uses our 1000W Dyson Digital V4 motor and costs just £96 a year to run,
Hygienically dries hands with clean air. The HEPA filter captures 99.95% of particles as small as 0.1 micron, from the washroom air, before it's blown on to hands.
Dries hands at 341mph with the Dyson digital motor V4. The Dyson digital motor V4 uses digital pulse technology to spin at up to 81,000rpm – three times faster than a conventional motor.
Less waste. The Dyson Airblade dB hand dryer produces up to 79% less CO₂ emissions than single-use paper towels and costs up to 76% less to run. Creating a better environment in your washrooms and the world outside.
In summary:
- Hygienic performance with HEPA filter, that captures 99.95% of particles, including bacteria and viruses, as small as 0.1 microns
- Up to 79% less expensive than single-use paper towels
- Powered by Dyson Digital Motor V4
- 5–year warranty (parts)
- "Lower than Paper Towels" carbon footprint certified by the Carbon Trust
- Supports LEED, BRREAM and WELL Accreditations
- Product is NSF and HACCP accredited
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | Oman | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Pakistan | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Palestine | Saint-Barthélemy | Mozambique | ||
North Macedonia | Philippines | Sint Maarten | Namibia | ||
Norway | Qatar | The Bahamas | Niger | ||
Poland | Saudi Arabia | Trinidad and Tobago | Nigeria | ||
Portugal | Singapore | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Sri Lanka | U.S. Virgin Islands | Reunion | ||
Russia | Syria | United States | Rwanda | ||
San Marino | Taiwan | Saint Helena | |||
Serbia | Tajikistan | São Tomé and Príncipe | |||
Slovakia | Thailand | Senegal | |||
Slovenia | Türkiye | Seychelles | |||
Spain | Turkmenistan | Sierra Leone | |||
Svalbard and Jan Mayen | United Arab Emirates | Somalia | |||
Sweden | Uzbekistan | South Africa | |||
Switzerland | Vietnam | South Sudan | |||
Ukraine | Yemen | Sudan | |||
United Kingdom | Tanzania | ||||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |