Publish your products
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
EAE - E-LINE MK - Compact Busbar Systems (100A-225A)
    EAE Group

    EAE - E-LINE MK - Compact Busbar Systems (100A-225A)

    Busbar Trunking - Flexibility

    The small power range busbar systems of E-Line MK series provide flexible and cost-effective solutions for the transmission and distribution of electricity in small-sized enterprises , workshops and industrial facilities.

    The MK Busbar range offers cost effective solutions to the requirement for different amounts of energy through the range of plastic tap-off boxes. They are designed to provide energy up to 225A.

    Specification
    • Technical Features

      • Current ratings: 100A, 160A and 225A
      • IP55 protection class
      • Aluminum or copper conductor options
      • Conductors are fully tin plated
      • 4 or 5 conductors
      • Plug-in tap off outlets at every 50 cm on both sides as standard
      • RAL 7038 painted steel enclosure
      • Clean Earth option
      • Plug-in type designed for transmission and distribution of electricity in small scale enterprises.
    Technical specification
    • Unique ref.MK_Small_Power_Range_Busbar
    • Product familyBusbar
    • Product groupE-LINE MK
    • TypeObject (single object)
    • Date of publishing2021-03-24
    • Edition number1
    • Width (mm)3000
    Related
    • Material mainAluminium
    • Material secondaryCopper
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical Systems and Lighting and Components and Accessories and Supplies
    • UNSPSC code39
    • Uniclass 2015 CodeSs_70
    • Uniclass 2015 DescriptionElectrical systems
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom