Publish your products
Racks, Dunnage - Dunnage Shelves, and Platforms

Racks, Dunnage - Dunnage Shelves, and Platforms

Dunnage Racks, Dunnage Shelves, and Platforms
  • Open wire construction permits greater air circulation for ventilation in addition to reducing moisture.
  • 1" (25mm)-diameter posts grooved on 1" (25mm) centers allows for the adjustment of the top shelf and 3-sided frame.
  • 3-sided channel frame designed for maximum weight loads.
  • Top consists of four sided frame with center supports for added strength.
  • Dunnage racks and dunnage shelves feature removable 5/16" (8mm)-diameter wire mat assembly that gives added support and allows for the storage of smaller items.
  • Platform features wire shelf with patented Quad-Truss® design (patent #5,390,803).

LIFESTOR® Dunnage Racks
  • 1-5/8" (41mm)-diameter stainless steel legs.
  • 1-1/4" (32mm)-diameter stainless steel crossbracing on all four sides.
  • Removable shelf panels made of injection-molded high strength polymer with MICROGARD® antimicrobial protection.
  • 14" (356mm) height.

MICROGARD® (for LIFESTOR® Dunnage Racks):
  • MICROGARD® is an antimicrobial agent which contains built-in protection to retard the growth of a broad range of bacteria, mold and mildew on the surface of the shelves that cause stains, odors and degradation.
  • MICROGARD® combines inorganic antimicrobial silver ions with a patented delivery system. The patented delivery system triggers the release of silver ions which react with bacteria in three ways: 1) suffocates the cell; 2) stops the cell reproduction system; 3) stops the cell from growing.
  • MICROGARD® is a second line of defense. In keeping with good hygiene practices, always clean this product thoroughly after each use. The protection will not wash out, while organic bactericides may. Note: MICROGARD® does not protect users or others against bacteria, viruses, germs or other disease organisms.
Technical specification
  • Unique ref.eagle-group-eg01_13
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit