Design and Construction Features
• Offered as prepackaged units*** or as individual components.
• Shelf height adjustable in one-inch increments.
• Positive top and bottom mount with center sup port.
• Units available in chrome, Valu-Gard® green epoxy, or stainless steel finish.
• Optional Eagle wire shelves** (sold separately) feature patented QuadTruss® design (patent #5,390,803), making shelves up to 25% stronger and provides a retaining ledge for increased stability and product retention
Offered as Prepackaged “End” and “Mid” Units***
• End units*** consist of two posts, single shelf brackets, and post supports.
• Mid units*** consist of one post, double shelf brackets, and post supports.
• Number of shelf brackets depends on post height: A unit with 14˝ (356mm) post has one row of brackets, a unit with
33˝ (838mm) posts has two rows of brackets, and so on.
• If the wall assembly is to be only one shelf long, order only one end unit; if the wall assembly is to be two shelves long, order one end unit and one mid unit; if the wall assembly is to be three shelves long, order one end unit and two mid units, etc.
Offered as Individual Components• Designed to allow intermixing of shelf widths or customizing of units to fit specification needs.
• End brackets, mid brackets, posts, and center support for posts available.