Publish your products
Worktables with Backsplash and Galvanized Base with Undershelf —Spec-Master® Marine Series

Worktables with Backsplash and Galvanized Base with Undershelf —Spec-Master® Marine Series

Tabletop
  • Patented uni-lok® gusset system (patent #5,165,349): gussets are recessed into hat channel, reducing lateral movement.
  • Top reinforced with welded-on hat channel.
  • Sound-deadened between top and channels.
  • 4-1/2" (114mm)-high 90° backsplash with 1" (25mm) turn at 90°.
  • Marine counter edge on front and ends.
  • 14 gauge type 304 polished stainless steel. Adjustable Undershelf
  • Heavy gauge, galvanized.
  • Gusset welded to each corner. Legs—1-5/8" (41mm)-diameter
  • Tables 96" (2438mm) and longer come with six legs or more.
  • Heavy gauge galvanized steel.
  • 1" (25mm) adjustable hi-impact plastic feet.

Options / Accessories
  • Drawer
  • Lock
  • Casters
  • Stainless steel bullet feet
  • Overshelves
  • Duplex receptacles
  • Pot rack
  • Sink
  • Additional undershelf
  • Stabilizer Bar (for 30"- and 36"-wide tables)
Technical specification
  • Unique ref.eagle-group-eg10_44d
  • Product familyFood Service Equipment
  • Product groupWorktables
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit