Section 701.7 of the International Plumbing Code mandates that water entering a drainage system cannot exceed 140˚F, which could cause problems with PVC pipes and other safety and environmental issues. The Cool Trough® is designed to activate the temperature sensor at 130˚F and turn off the mixing valve at 120˚F, thus using water only when required.
Many facilities which utilize equipment such as boilers, humidifiers, sterilizers, and commercial equipment typically produce drain water over 140˚F. The water must be cooled, or “tempered,” before entering drain lines. The operation of the Cool Trough® requires no additional steps for the operator. It only generates economic rewards by extending the life of the drainage system.
Also, because the valve is mechanically actuated, there is no need for electrical connection, which means there is no chance of an electrical component failure.
Hook a cold water line to the shutoff valve provided, and protection for your drain lines is ensured.
For utilization in (but not limited to):
Food Production
Processing
Manufacturing Facilities
Commercial Kitchens
Design & Construction Features
- Built-in pitch towards drain ensures complete drainage.
- Lift-out grating available in anti-slip gray fiberglass or stainless steel.
- 4˝ (76mm) diameter drain with removable basket style strainer.
- No electrical connection required.
- Shutoff valve provided accepts 1˝ water line *.
- Reduced pressure valve –includes two check valves.
- Stainless steel anchor clip.
- 14 gauge stainless steel access compartment.
- Troughs available in widths ranging from 12˝ to 24˝ (305 to 610mm).
- 18˝ to 120˝ (457 to 3048mm) lengths available.
- Anti-splash troughs available.