Publish your products
model EVMSL_In-line stainless steel vertical multi-stage pump

model EVMSL_In-line stainless steel vertical multi-stage pump

■Usage ①Drinking-water supply ②Hot water supply ③For pure water production equipment, etc. ■Features ①SUS316 with higher corrosion resistance is used for wetted parts. Also conforms to the "Leaching Performance Standard for Water Supply Equipment" by the City Water Act. ②All models use a cartridge mechanical seal, so the shaft seal can be maintained without disassembling the pump section. ③Spacer couplings are used for models with output 5.5kW or higher, so the shaft seal can be maintained without removing the motor. ④Since it is vertical, the installation area is about 1/4 that of a horizontal multi-stage pump. ⑤The pump can be disassembled and assembled without disconnecting the piping for suction and discharge. ⑥The in-line type makes piping installation easy.
Specification
  • ■Standard Specifications

    [Handling liquid]

    Clean water (pH5.8~8.6), cutting fluid, cleaning fluid etc.-15°C to 120°C

    ※This pump complies with the Water Supply Equipment Leaching Performance Standard as defined in the Water Supply Law.

    [Suction capacity]

    Other than:-6m

    (50Hz) Aperture 50...371~400L/min:-5m

    Aperture 50...401~480L/min:-3m

    (60Hz) Aperture 32...141~160L/min:-5m

    Aperture 40...281~300L/min:-5m

    Port size 50...~400L/min:-5m, 401~440L/min:-4m, 441-500L/min:-2m

    [Structure]

    Impeller: Closed single liner

    Casing: Bottom (in-line system)

    : Interim (return blade system)

    Shaft seal: Cartridge mechanical seal

    Bearing : Top sealed ball bearing (in motor)

    : Lower submerged sleeve bearing

    [Flange]

    Equivalent to JIS10K and equivalent to JIS20K

    [Material]

    Casing: SUS316 (bottom)

    : SUS316 (interim)

    Impeller: SUS316

    Spindle: SUS316 (some models are SUS329)

    Shaft sleeve :SUS316

    Liner ring: PPS/SUS316

    [Motor]

    Phase and number of poles: 3-phase and 2-pole

    Voltage:200V(50Hz), 200/220/230V(60Hz)

    Model/protection method: Totally-enclosed fan-cooled type, IP55 (outdoor)

    Efficiency: IE3 (Premium Efficiency)

    [Installation location]

    Indoors and outdoors

Technical specification
  • Unique ref.model-evmsl
  • Product familyPump
  • Product groupIn-line stainless steel vertical multi-stage pump
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan