Publish your products
model LPSV_Variable-speed Stainless steel line pump Pump with Inverter-Integrated PM Motor

model LPSV_Variable-speed Stainless steel line pump Pump with Inverter-Integrated PM Motor

■Usage ①Cold/hot water circulation ②Hot water supply ③For various machinery sets ④General water supply ■Features ①Leaching performance standard compliant product using stainless steel, etc. for wetted parts. ②The product can be used at liquid temperatures up to 100°C, making it ideal for hot water supply and hot water circulation. ③Compact and lightweight in-line type allows mounting in the middle of piping, eliminating installation space ④It is possible to disassemble and inspect the bomb with the piping as is. ⑤The external dimensions of IE3 efficient induction motor (JIS C 4213) are the same as those of the permanent magnet motor (PM motor) and the inverter (built-in), providing low initial cost, energy saving, and space saving. [Energy Saving] ・Use a PM motor with 3000/3600min-1 (2 rateds) that is highly efficient equivalent to IE5. Standard: IEC TS 60034-30-2 (variable speed motor) ・Built-in inverter enables easy adjustment to the rotation speed suitable for the site. Large energy savings are achieved by reducing the performance margin that is inevitable for pump selection. [Space-saving, low initial cost] ・No inverter board installation cost required ・No space required for peripheral equipment (with built-in DC reactor and noise filter, in addition to inverters) [Labor saving] In addition to manual setting, control of discharge pressure, estimated end pressure, flow rate, temperature, etc. is possible. [Compatibility] ・External dimensions equivalent to induction motor ・Easy replacement with the same arrangement and face-to-face dimensions and equivalent performance as existing pumps. [Operability] The following operations can be performed by communication using a dedicated application. ・Operation ON/OFF ・Frequency (rotation speed) setting ・Acceleration time, start frequency setting, etc. (Parameters are already set for each model, and complicated initial setting is not required.)
Specification
  • ■Standard Specifications

    [Handling liquid]

    Fresh water 0 to 100°C

    ※This pump complies with the Water Supply Equipment Leaching Performance Standards as defined in the Water Supply Law.

    [Suction total head]

    ー6m (20 °C) *Selection chart Within discharge volume

    [Structure]

    Impeller: closed

    Shaft seal: Mechanical seal

    Bearing : Sealed ball bearings

    [Flange]

    Special flange

    [Material]

    Casing: SCS13

    Impeller: SUS304

    Spindle: SUS304 (wetted part)

    [Inverter]

    Power source used: Three-phase 200V (50Hz), 200/220V (60Hz)

    Operation method: Constant speed operation.

    Various automatic operation control and external analog G signal command operation

    Automatic operation control function: Pressure constant, Flow constant, Temperature constant, Differential pressure constant, Estimated end pressure constant

    Communication: RS485(Bluetooth Ver.5)

    Consultation function: Overcurrent, step-out, low current, output phase loss, overvoltage, undervoltage, electronic thermal (overload), overheat

    [Motor]

    Out: 0.75~7.5kW

    Insulation Thermal Class : 155 (F)

    Voltage:200/220V (Primary power supply side)

    Rated same wavenumber: 120Hz

    Rated speed :3000/3600 min-1

    Applicable standards :JEC-2100-2008

    Applicable effi ciency: IE5 equivalent

    Bearing : Sealed ball bearings

    Voltage:200V(0.2~37kW, 45kW)

    :200/400V(45~55kW)

    Model/protection: Totally-enclosed fan-cooled IP44 (indoors)

    Efficiency: IE3(0.75kW or higher)

    : Less than IE1(0.4kW)

    [Installation location]

    Indoors and outdoors

Technical specification
  • Unique ref.model-lpsv
  • Product familyPump
  • Product groupVariable-speed Pump with Inverter-Integrated PM Motor
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan