Publish your products
GSD4_125-315_37_A

GSD4_125-315_37_A

GSD SERIES is the EBARA range of Standardized pumps manufactured according to EN733 with stub shaft and rigid coupling, with cast iron body, impeller in cast iron and bronze. GSD pumps represent a versatile range suitable for a lot of applications and offer significant advantages in terms of reliability, efficiency and cost saving. Suitable for handling clean water for residential, commercial, agricultural and industrial use, pressure booster sets, heating and air-conditioning systems.
Also used for irrigation on farms, sports centres, washing systems.
The GSD SERIES is equipped with Back pull-out design that allows the motor, coupling, bracket and impeller to be removed without compromising the pump body or disassembling the piping.
Other technical features of the GSD series: all components in contact with the water flow are cataphoresis-coated for high corrosion resistance and long service life; it has two replaceable bronze wear rings that ensure long-term reliable operation and high hydraulic efficiency.
Finally the flanges, from DN 32 up to DN 150, all PN16, make GSD a product suitable for the heaviest and most demanding applications.
The motors are available with 2 or 4 poles, 50 Hz, with IE3 efficiency class, with powers ranging from 1.1 kW to 90 kW (IE4 for 75 and 90 kW), which can be coupled with inverters to achieve greater energy saving.

• Heating, ventilation and air-conditioning systems
• Water supply for civil, agricultural and industrial plants
• Pressurisation
• Firefighting systems
• Industrial liquid handling systems
• Irrigation for farms, sports facilities
• Washing systems

Specification
  • Flow rate up to 800 m³/h

    Total head up to 150 m

    Max. working pressure 16 bar

    Max. temperature of the liquid -10°C ÷ 120°C for standard and optional EPDM versions

    -10°C ÷ 110°C for optional FPM version

    MEI > 0.4

    Poles 2 and 4

    Insulation class F

    Protection degree IP55

    Voltage Three-phase 3~230/400V ±10% (up to and including 4kW)

    Three-phase 3~400/690V ±10% (from 5.5kW and above)

Technical specification
  • Unique ref.gsd4-125-315-37-a
  • Product familyStandardised end suction pumps
  • Product groupIn cast iron
  • TypeObject (single object)
  • Date of publishing2025-12-15
  • Edition number1
  • Height (mm)635
  • Width (mm)927.5
  • Depth (mm)591
Related
  • Material mainCast iron
  • Weight Net (Kg)478
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City