Publish your products
RAINMASTER FAVORIT 55 and 70-SC DUPLEX

RAINMASTER FAVORIT 55 and 70-SC DUPLEX

The RAINMASTER® Favorit SC models are equipped with a high-efficiency motor combined with advanced variable frequency drive technology, ensuring optimized energy use and superior performance.
Specification
  • For higher flow applications where operational redundancy is required, the speed-controlled RAINMASTER® Favorit SC Duplex pumps can be configured in parallel operation. The RAINMASTER® units are interconnected via a data cable, enabling direct communication and coordinated control. Each Favorit SC unit operates in tandem and separately with programmed alternating control. Conventional multi-pump configurations generally rely on a single central control system and a shared backup connection in which a component failure can result in the loss of water service to the building. In contrast, the RAINMASTER® Favorit SC design eliminates this single point of failure: if one unit becomes inoperative, the remaining unit continues to function independently, maintaining uninterrupted supply. This setup provides enhanced reliability, fault tolerance, and operational security in critical applications.
Technical specification
  • Unique ref.rainmaster-favorit-55-and-70-sc-duplex
  • Product familyRAINMASTER
  • Product groupFavorit SC Duplex
  • TypeObject (single object)
  • Date of publishing2026-07-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • Uniclass 2015 CodeSs_55_70_97_35
  • Uniclass 2015 DescriptionGrey water reclamation systems
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit